??
CAD model selection
Selectable products: 1
IQL4L65KSWF
HELP_VARIABLE
Company
Comepi
Description
IQ 4L M
Bill of material
IQL4L65KSWF
CODE
Code
IQL4L65KSWF
MATCASING
Casing Material
Polycarbonate
WIDTH
Width
357.4 mm
MOUN
Mounting
Integrated magnets or plastic clips (included)
INLETS
Electrical connections
Wieland connector
ACT
Actuation
ON/OFF switch
TLAMP
Type of lamp
Led, 120°
COL
Light Color
Cold white 6500K
LFLUX
Luminous Flux
400 Lm
CHAIN
AC/DC Series Connection
max 16 / max 8
LIFET
Life Cycle
40000 h
APP
Approvals
CE,UR
DIR
Reference Directives
LVD - 2014/35/EU
TEMP
Operating Temperatures
-30 / +70 °C
TEMPSTOCK
Stock Temperatures
-30 / +70 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
ALIM
Supply Voltage
24 a 265 Vac - Vdc
CONS
Power consumed
4 W
MECC
Life Cycle (hours)
40000
IP
IP Degree of Protection
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available