??
CAD model selection
Selectable products: 1
SPH1X22CMA
HELP_VARIABLE
Company
Comepi
Description
SPH1_MA
Bill of material
SPH1X22CMA
CODE
Part Number
SPH1X22CMA
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
110 mm
INLETS
Electrical connections
M12 connector
IP
IP Degree of Protection
IP67
ACT
Actuating Head
/
MATHEAD
Head Material
/
CONTACTS
Microswitch
Non-overlapping slow action contacts ( 2NO + 2NC )
APP
Approvals
IMQ - cULus - CCC - EAC
DIR
Reference Directives
2014/35/UE - 2006/42/CE
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 1
TEMP
Operating Temperatures
-20°C … +80°C °C
TEMPSTOCK
Stock Temperatures
-20°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
24 V
GINQ
Pollution Degree
3
UL50
Contact rating secondo UL50
24V / 2A Class II
UIMP
Rated Impulsive Voltage Uimp
2.5 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
2.5 A
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information