??
CAD model selection
Selectable products: 1
MS1A20-024
HELP_VARIABLE
Company
Comepi
Description
MS1 - MS1
Bill of material
MS1A20-024
CODE
Code
MS1A20-024
MATCASING
Casing Material
Reinforced thermoplastic
MOUN
Mounting
DIN bar
WEIGHT
weight
0.17 Kg
UN
Rated operating voltage
24 Vdc/Vac
TERMN
Connection thermonals
Removable screw terminals
SAFCH
Security channels
2
SOUT
Safety exits
2 NO
AOUT
Auxiliary outputs
/
IMP
Input
2 NO
MODE
Configuration type
Manual or automatic
MAXOCURR
Maximum output current
6 A
MAXQCURR
Maximum current squared
72 A2
CAT
ISO 13849-1 Cat
Cat.4
PL
ISO 13849-1 Performance Level
PLe
MTTFD
Mttfd
420.8 years
PFHD
Pfhd
1,85 E-10
DCAVG
DCavg
0.99
APP1
EN 81-20
Certificate
APP2
EN 81-50
Certificate
APP3
EN ISO 13849-1
Certificate
APP4
Approvals
CE, cULus
IP
IP Degree of Protection
20
TEMP
Operating Temperatures
-25 / +60 °C
FUNZ
Functionality
E-stop, E-gate, Interlocks, limit switches, magnetic sensors, lift
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information