??
CAD model selection
Selectable products: 1
EP1G45XA
HELP_VARIABLE
Company
Comepi
Description
EP1G45
Bill of material
EP1G45XA
CODE
Code
EP1G45XA
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
Pre-wired with AMP connector
IP
IP Degree of Protection
IP67
ACT
Operating head
Lever with nylon roller (ø 18mm)
MATHEAD
Head Material
Metal
CONTACTS
Microswitch
Non-overlapping slow action contacts ( 1NO + 1NC )
APP
Approvals
EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-40°C … + 70°C °C
SHOCK
Protection against electrical shocks
Class II
UI
Rated Insulating Voltage Ui
250 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
Class II
UIMPCONT
Rated impulsive voltage
2.5 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
4 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
4 A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 4A / 120V - 4A / 240V - 3A Vac - A
IEDC
Rated Operational Current DC-13
24V - 2.8A / 125V - 0.55A / 250V - 0.27A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
AMP connector male - 4 poles
CABLESIN
Connecting Cables Dimensions
/ mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
/
MECC
Mechanical durability (Millions of operations)
10
B10D
B10d (million of operations)
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available