??
CAD model selection
Selectable products: 1
EM1G5100ZA
HELP_VARIABLE
Company
Comepi
Description
EM1G5100
Bill of material
EM1G5100ZA
CODE
Code
EM1G5100ZA
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30 mm
INLETS
Electrical connections
Pre-wired with AMP connector
IP
IP Degree of Protection
IP67
ACT
Operating head
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
MATHEAD
Head Material
Metal
CONTACTS
Microswitch
Snap action contacts (1NO + 1NC)
APP
Approvals
EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-40°C … + 70°C °C
SHOCK
Protection against electrical shocks
Class I
UI
Rated Insulating Voltage Ui
250 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
Class II
UIMPCONT
Rated impulsive voltage
2.5 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
4 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
4 A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 4A / 120V - 4A / 240V - 3A Vac - A
IEDC
Rated Operational Current DC-13
24V - 2.8A / 125V - 0.55A / 250V - 0.27A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
AMP connector male - 4 poles
CABLESIN
Connecting Cables Dimensions
/ mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
/
MECC
Mechanical durability (Millions of operations)
10
B10D
B10d (million of operations)
20
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available