??
Code
CAD Model seçimi
Uygun ürünler: 1
APD3T41Z11
HELP_VARIABLE
Company
Comepi
Description
AP_T41
Bill of material
APD3T41Z11
CODE
Part Number
APD3T41Z11
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
Integrated DEUTSCH DT04 female connector
IP
IP Degree of Protection
IP67
ACT
Actuating Head
Lever with nylon roller ø 21
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Snap action contacts (1NO + 1NC)
APP
Approvals
cULus
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks
Class II - Double insulation Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
500 V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
Class II
UIMP
Rated Impulsive Voltage Uimp
6 kV
ITH
Conventional thermal current in free air Ith
10 A (θ < 40°C)
CTOCTO
Short circuit protection
10 A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
DEUTSCH DT04 female connector (4 PIN)
CABLES
Connecting Cables Dimensions
/ mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
10 Milioni di manovre
B10D
B10d
20 Milioni di manovre
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available