Code
CAD模型選擇
{comepi/limit_switch/ap/ap_t35.prj},{NB=APD2T35Z11},{NBCUSTOM=APD2T35Z11},{WIDTH=30},{UI=500},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=5},{B10D=10},{SHA256=gdE7c/PeParqo64OkVXvfgXfrvjsr646eN1PVLUKKIA=},{INAME=apd2t35z11},{NAME=apd2t35z11},{NNCUSTOM=AP_T35},{LINACUSTOM=APD2T35Z11},{CODE=APD2T35Z11},{STEPFILE=STP_AP_T35_DEUTSCH},{PNGFILE=IMG_AP_T35},{DWGFILE=AP_T35_Z11_D2},{MATCASING=Termoplastico rinforzato},{INLETS=Connettore DEUTSCH DT04 femmina integrato},{IP=IP67},{ACT=Leva con rotella in nylon su pistoncino in acciaio con cuffia antipolvere},{MATHEAD=Testina termoplastica},{CONTACTS=Contatto a scatto (1NC)},{APP=cULus},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1},{TEMP=-25°C … +70°C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
APD2T35Z11
HELP_VARIABLE
Company
Comepi
Description
AP_T35
Bill of material
APD2T35Z11
CODE
Part Number
APD2T35Z11
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30
mm
INLETS
Electrical connections
Integrated DEUTSCH DT04 female connector
IP
IP Degree of Protection
IP67
ACT
Actuating Head
Nylon roller lever on stainless steel plunger with dust protection cup
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Snap action contacts (1NC)
APP
Approvals
cULus
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C
°C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C
°C
SHOCK
Protection against electric shocks
Class II - Double insulation
Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
500
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
Class II
UIMP
Rated Impulsive Voltage Uimp
6
kV
ITH
Conventional thermal current in free air Ith
10
A (θ < 40°C)
CTOCTO
Short circuit protection
10
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600
Cicli/ora
RESCONT
Resistance Between Contacts
25
mΩ
TERMN
Connecting Terminals
DEUTSCH DT04 female connector (2 PIN)
CABLES
Connecting Cables Dimensions
/
mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
5
Milioni di manovre
B10D
B10d
10
Milioni di manovre
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Additional Information
No related equipment available