??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
MT2A22-024
HELP_VARIABLE
Company
Comepi
Description
M_OSSD
Bill of material
MT2A22-024
CODE
Code
MT2A22-024
MATCASING
Casing Material
Reinforced thermoplastic
ASSEMBLY
Mounting
DIN Bar
WEIGHT
weight
0.065 Kg
UN
Rated operating voltage
24 Vdc
CHANNELS
Channel number
2
TRIGGERIMP
S12-S22
IMPCURR
Input current
> 6mA typically 8mA A
MODE
Configuration type
Manual or automatic
NUMBLESPE
Number of connectable light curtains ESPE
2
NUMBEMESPE
Number of testable single beam ESPEs
4
SAFMATS
Safety mats resistive rating
<200Ω
NOUTPUTS
Outputs number
4
NOAUXOUT
NO auxiliary outputs
0
NSAFETYOUT
Number of safety outputs
4
INSTSAFETYOUT
Instantaneous safety outputs
2
DELSAFETYOUT
Delayed safety outputs
2
OUTPUTVOLTAGE
Output voltage
24 Vdc
OUTPUTMAXCURRENT
Output current
≤ 400 mA (UL: 350mA) A
VOLTAGEDROP
Max. output voltage drop
2 V
RESPONSEOUTTIME
Response time
20 ms
PL
ISO 13849-1 Performance Level
PLe
SIL
IEC 61508 Safety Integrity Level
SIL 3
SILCL
IEC 62061 Safety Integrity Level
SILcl 3
MTTFD
Mttfd
2403 years
PFHD
Pfhd
1,89 E-09
DCAVG
DCavg
0.99
APP
Approvals
CE, cULus
IP
IP Degree of Protection
5X
TEMP
Operating Temperatures
0 / +55 °C
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available