??
CAD model selection
Selectable products: 1
MT2A22-024
HELP_VARIABLE
Company
Comepi
Description
M_OSSD
Bill of material
MT2A22-024
CODE
Code
MT2A22-024
MATCASING
Casing Material
Reinforced thermoplastic
ASSEMBLY
Mounting
DIN Bar
WEIGHT
weight
0.065 Kg
UN
Rated operating voltage
24 Vdc
CHANNELS
Channel number
2
TRIGGERIMP
S12-S22
IMPCURR
Input current
> 6mA typically 8mA A
MODE
Configuration type
Manual or automatic
NUMBLESPE
Number of connectable light curtains ESPE
2
NUMBEMESPE
Number of testable single beam ESPEs
4
SAFMATS
Safety mats resistive rating
<200Ω
NOUTPUTS
Outputs number
4
NOAUXOUT
NO auxiliary outputs
NSAFETYOUT
Number of safety outputs
4
INSTSAFETYOUT
Instantaneous safety outputs
2
DELSAFETYOUT
Delayed safety outputs
2
OUTPUTVOLTAGE
Output voltage
24 Vdc
OUTPUTMAXCURRENT
Output current
≤ 400 mA (UL: 350mA) A
VOLTAGEDROP
Max. output voltage drop
2 V
RESPONSEOUTTIME
Response time
20 ms
PL
ISO 13849-1 Performance Level
PLe
SIL
IEC 61508 Safety Integrity Level
SIL 3
SILCL
IEC 62061 Safety Integrity Level
SILcl 3
MTTFD
Mttfd
2403 years
PFHD
Pfhd
1,89 E-09
DCAVG
DCavg
0.99
APP
Approvals
CE, cULus
IP
IP Degree of Protection
5X
TEMP
Operating Temperatures
0 / +55 °C
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information