??
CAD model selection
Selectable products: 1
SPH1-COMP2
HELP_VARIABLE
Company
Comepi
Description
SPH1_COMP2
Bill of material
SPH1-COMP2
CODE
Part Number
SPH1-COMP2
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
110 mm
INLETS
Electrical connections
/
IP
IP Degree of Protection
/
ACT
Actuating Head
/
MATHEAD
Head Material
/
CONTACTS
Microswitch
/
APP
Approvals
/
DIR
Reference Directives
/
STDR
Reference Standards
/
INTBLK14119
Interlock type according to EN ISO 14119
/
TEMP
Operating Temperatures
-20°C … +80°C °C
TEMPSTOCK
Stock Temperatures
-20°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
/ Class
UI
Rated Insulating Voltage Ui
/ V
GINQ
Pollution Degree
/
UL50
Contact rating secondo UL50
/
UIMP
Rated Impulsive Voltage Uimp
/ kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
/ A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
/ A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
/
IEDC
DC-13 operating currents according to IEC 60947-5-1
/
FREQCOMM
Switching Frequency
/ cycles/hour
RESCONT
Resistance Between Contacts
/
TERMN
Connecting Terminals
/
CABLES
Connecting Cables Dimensions
/ mm²
MARK
Marking Terminals
/
CONNSCHEME
Connection scheme
/
MECC
Mechanical Durability
1 Millions of Operations
B10D
B10d
/ Millions of Operations
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Additional Information