??
CAD model selection
Selectable products: 1
SA 103/00 SL
HELP_VARIABLE
Company
Comepi
Description
Thermoplastic enclosure - Double insulation thermoplastic enclosures (IP65)
Bill of material
SA 103/00 SL
CODE
Code
SA 103/00 SL
DSCR
Description
Thermoplastic enclosure
MAT
Material
ABS
COL1
Box Color
Grey
COL2
Cover Color
Grey
LUNG1
Lenght 1
70 mm
LUNG2
Lenght 2
70 mm
ALT
Height
74 mm
NUM
N. holes
0
IP
IP degree
65
TEMP
Operating temperature
-25° … +70°
TEMPSTOCK
Storage temperature
-40° … +80°
STDR
Reference standards
IEC 60947-5-1 ed EN 60947-5-1
TXT
Text
/
N
N. holes
0
H
Height
74 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available