??
CAD model selection
Selectable products: 1
SA 101 SL
HELP_VARIABLE
Company
Comepi
Description
Thermoplastic enclosure - Double insulation thermoplastic enclosures (IP65)
Bill of material
SA 101 SL
CODE
Code
SA 101 SL
DSCR
Description
Thermoplastic enclosure
MAT
Material
ABS
COL1
Box Color
Grey
COL2
Cover Color
Yellow
LUNG1
Lenght 1
70 mm
LUNG2
Lenght 2
70 mm
ALT
Height
51 mm
NUM
N. holes
1
IP
IP degree
65
TEMP
Operating temperature
-25° … +70°
TEMPSTOCK
Storage temperature
-40° … +80°
STDR
Reference standards
IEC 60947-5-1 ed EN 60947-5-1
TXT
Text
/
N
N. holes
1
H
Height
51 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Additional Information
    No related equipment available