Code
CAD模型選擇
{comepi/limit_switch/am/am_t36.prj},{NB=AM5T36W02},{NBCUSTOM=AM5T36W02},{WIDTH=30},{UI=500},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=5},{B10D=10},{SHA256=6OmQ8Yfeky1lwoNB9kkr2JimdSEcThLpAcnx/3WFrjQ=},{INAME=am5t36w02},{NAME=am5t36w02},{NNCUSTOM=AM_T36},{LINACUSTOM=AM5T36W02},{CODE=AM5T36W02},{STEPFILE=STP_AM_T36},{PNGFILE=IMG_AM_T36},{DWGFILE=AM_T36_W02},{MATCASING=Zama verniciata},{INLETS=Una entrata cavi filettata per pressacavo M20x1.5},{IP=IP66},{ACT=Leva con rotella in nylon su pistoncino in acciaio con cuffia antipolvere},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti ad azione lenta ( 2NC )},{APP=IMQ - cULus - CCC - CSA - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
AM5T36W02
HELP_VARIABLE
Company
Comepi
Description
AM_T36
Bill of material
AM5T36W02
CODE
Part Number
AM5T36W02
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30
mm
INLETS
Electrical connections
One cable inlet for M20x1.5 cable gland
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Nylon roller lever on stainless steel plunger with dust protection cup
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Slow action contacts ( 2NC )
APP
Approvals
IMQ - cULus - CCC - CSA - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C
°C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C
°C
SHOCK
Protection against electric shocks
Class I
Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
500
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
A300 - Q300
UIMP
Rated Impulsive Voltage Uimp
6
kV
ITH
Conventional thermal current in free air Ith
10
A (θ < 40°C)
CTOCTO
Short circuit protection
10
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600
Cicli/ora
RESCONT
Resistance Between Contacts
25
mΩ
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLES
Connecting Cables Dimensions
0.75 … 2.5
mm²
PROT
Protective Conductor Terminal
M3.5 screw with cable clamp (+,-) pozidriv 2
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
5
Milioni di manovre
B10D
B10d
10
Milioni di manovre
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Additional Information
No related equipment available